IESNA:LM-63-2002
[TEST]P832535
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2312-254-16)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]5/14/2024
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]TTN-D0-835-U-WQ-SG
[LUMINAIRE]TOPTIER NANO LED PARKING GARAGE LUMINAIRE
[MORE]3500K, 80 CRI LEDS AND WIDE DISTRIBUTION WITH SOLITE GLASS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(6000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]1072
TILT=NONE
4 -1 1 37 11 1 1 -0.708333 -0.708333 0
1 1 10.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
109 109 109.9 109.9 111.8 114.7 119.4 125.1 133.6 143.1
154.5 165.9 179.1 191.4 204.7 219.9 236.9 251.1 264.4 274.8
280.5 279.6 273.9 263.5 248.3 228.4 204.7 180.1 153.5 127
100.5 74.9 51.2 30.3 13.3 1.9 0
109 109 109.9 109.9 111.8 114.7 119.4 125.1 133.6 143.1
154.5 165.9 179.1 192.4 205.7 220.8 237.9 253 266.3 276.7
281.5 280.5 274.8 264.4 249.2 228.4 203.8 180.1 153.5 126
99.5 73.9 50.2 29.4 12.3 1.9 0
109 109 109 109.9 111.8 114.7 119.4 126 133.6 143.1
154.5 167.7 181 194.3 207.5 223.7 240.7 255.9 271 282.4
288.1 288.1 282.4 272 256.8 236.9 212.3 186.7 158.3 130.8
102.4 76.8 52.1 31.3 13.3 1.9 0
109 109 109.9 110.9 111.8 114.7 119.4 126 134.6 144.1
155.4 168.7 182 196.2 210.4 226.5 244.5 261.6 276.7 289.1
297.6 298.5 293.8 283.4 269.2 249.2 223.7 196.2 167.7 138.4
109 82.5 55.9 34.1 15.2 2.8 0
109 109 109.9 110.9 111.8 114.7 120.4 127 135.5 145
156.4 169.6 183.9 198.1 212.3 230.3 248.3 265.4 282.4 296.6
305.2 307.1 302.3 292.8 277.7 256.8 232.2 203.8 174.4 144.1
113.7 85.3 58.8 36 17.1 3.8 0
109 109 109.9 110.9 111.8 114.7 120.4 127 134.6 145
157.3 169.6 183.9 198.1 213.2 232.2 250.2 268.2 285.3 299.5
308 309.9 305.2 295.7 280.5 260.6 235 206.6 176.3 145.9
115.6 86.2 58.8 35.1 16.1 2.8 0
109 109 109.9 110.9 111.8 114.7 120.4 127 135.5 145
157.3 169.6 183.9 199 214.2 233.1 251.1 268.2 284.3 298.5
306.1 307.1 302.3 291.9 275.8 255.9 230.3 201.9 173.4 143.1
112.8 84.3 57.8 35.1 16.1 2.8 0
109 109 109.9 109.9 111.8 114.7 119.4 126 133.6 143.1
155.4 167.7 181 195.2 210.4 227.5 245.5 261.6 277.7 290.9
298.5 298.5 293.8 282.4 268.2 247.4 222.7 195.2 166.8 139.3
109.9 82.5 56.9 34.1 16.1 2.8 0
109 109 109.9 109.9 111.8 114.7 119.4 125.1 133.6 143.1
154.5 166.8 180.1 193.3 207.5 222.7 240.7 255.9 271 282.4
289.1 289.1 283.4 272 257.8 237.9 213.2 187.6 160.2 131.7
104.2 77.7 53.1 31.3 14.2 1.9 0
109 109 109.9 109.9 111.8 114.7 119.4 126 133.6 143.1
154.5 166.8 179.1 192.4 206.6 220.8 238.8 253 267.3 277.7
282.4 281.5 275.8 264.4 249.2 228.4 204.7 180.1 153.5 127
100.5 74.9 51.2 30.3 13.3 1.9 0
109 109 109.9 109.9 111.8 114.7 119.4 125.1 133.6 143.1
153.5 166.8 179.1 192.4 206.6 220.8 237.9 253 266.3 276.7
281.5 280.5 274.8 264.4 248.3 229.3 204.7 180.1 153.5 127
100.5 74.9 52.1 30.3 13.3 1.9 0
